No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-1190

Fisher™ Type 1190 Low-Pressure Gas Blanketing Regulator

Product Description

Type 1190 low-pressure gas blanketing valve is a pilot-operated, pressure reducing valve with a supply pressure regulator. This valve is used for extremely accurate pressure control on very low pressure gas blanketing systems.

Features

  • Quick-Change Trim Package
  • In-Service Travel Inspection
  • Easy In-Line Maintenance
  • Factory-Piped Pilot Supply

Specifications

Body Sizes
NPS 1, 2 / DN 25, 50
NPS 3, 4, 6 / DN 80, 100, 150
NPS 8 x 6, 12 x 6 / DN 200 x 150, DN 300 x 150
End Connection Styles
NPT, SWE, BWE, CL125 FF, CL150 RF, CL250 RF, CL300 RF, CL600 RF, PN 16/25/40
Material Types
Cast Iron, WCC Steel or CF8M Stainless Steel
Maximum Inlet Pressure
200 psig / 13.8 bar with cast iron construction
300 psig / 20.7 bar with a steel or stainless steel construction
Maximum Outlet (Casing) Pressure
75 psig / 5.2 bar
Outlet Pressure Ranges
0.25-inch w.c. to 7 psig / 0.6 mbar to 0.48 bar in seven ranges
Pressure Registration
External
Temperature Capabilities
NBR: -20 to 180°F / -29 to 82°C
FEP: -20 to 180°F / -29 to 82°C
FKM: 40 to 300°F / 4 to 149°C
EPDM: -20 to 275°F / -29 to 135°C
FFKM: -20 to 300°F / -29 to 149°C
Approximate Weights
NPS 1 / DN 25: 85 lbs / 39 kg
NPS 2 / DN 50: 100 lbs / 45 kg
NPS 3 / DN 80: 145 lbs / 66 kg
NPS 4 / DN 100: 195 lbs / 88 kg
NPS 6 / DN 150: 380 lbs / 172 kg
NPS 8 x 6 / DN 200 x 150: 740 lbs / 336 kg
NPS 12 x 6 / DN 300 x 150: 1265 lbs / 574 kg
Position Monitor Bracket (PMB) Specifications
Construction Materials:
Bracket: 304 Stainless steel
Hardware: 18-8 Stainless steel
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings