Fisher EHU valves are specially designed for severe service applications in urea plants. Urea and ammonium carbamate applications demand highly engineered valves in specialty alloys to provide long life in service. The EHU is engineered with specific features to provide long life and quick serviceability in the full range of applications found in urea synthesis processes. Combined with a special urea service version of the industry-leading Fisher™ enhanced ENVIRO-SEAL™ live-loaded, low emissions packing, the EHU valve provides a design with maximum corrosion-resistance, friendly maintenance and protection against packing leaks.