No image available
No image available
Your request is being processed.
KTM-Series EB1A

KTM Series EB1A JIS Flanged Floating Ball Valve

Product Description

The KTM Series EB1A floating ball valve is designed in compliance with stringent Japanese standards. It is designed with a two piece, split body with JIS flanged connections suitable for process applications and is available in both standard and fire-safe configurations.

Features

  • Two-piece split body valve design with JIS flanged connections and full compliance to JIS flange specifications
  • Blow-out proof stem design
  • Lip design (cantilever type seat) at seat area to deliver enhanced seat durability
  • Adjustable packing glands for resealing stem packing without valve disassembly
  • Anti-static design according to ISO 17292
  • API 598 compliant bidirectional valve with reliable tight shut-off
  • Design fire type-tested as per ISO 10497:2022 / API 607 8th Edition
  • Fugitive emissions performance certified ISO 15848-1 Class BH C03
  • SCS13A and SCS14A body materials (please consult factory for other materials)

Specifications

Size
DN 15 - 200 (NPS ½ - 8)
Pressure Class
JIS 10K
Face to Face
JIS B 2002
End Connections
JIS 10K Flanged RF
Operating Temperature
-29°C to 260°C
Certifications
API 607, ISO 10497, API 598, ISO 15848-1 Class BH CO3
Applications
Chemicals, petrochemicals, reactive monomers, fire-safe and flammables, pulp and paper

Documents & Drawings