No image available
No image available
Your request is being processed.
AVENTICS-R412021688

AVENTICS™ Y-Plug connector, series CON-RD R412021688

Product Description

CON-RD-MS-M12-4-2000-PUR-OW-3-OW-3

Specifications

Type
Adapters & contact bridges
Cable
with cable
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
2 x open cable ends
Electrical connection 2, number of poles
3-pin
Number of wires
4
Shielding
unshielded
Cable length
2 m
Protection class
IP67
Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Max. current
4 A
Wire cross-section
0.34 mm²
Cable-Ø
4.3 mm
Electrical connection 3, number of poles
3-pin
Mounting screw tightening torque
0.8 Nm
Weight
0.122 kg
Housing material
Polyurethane

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings