No image available
No image available
Your request is being processed.
Emerson-P-IC695ALG808

PACSystems™ RX3i Analog Output module, current/voltage, isolated, 8 channel

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC695ALG808
Analog Output Count & Type
8 Channel; +/-10V, 0 to 10V, 0 to 20mA, 4 to 20mA, selectable by Channel
Resolution & Speed
15 Bit for ±10V, 0 to 20mA & 4 to 20mA; 14 Bit 0 to 10V. 8mS for all 8 Channels
Current Consumption
250mA @ 3.3V, 17mA @ 5 VDC; 660mA 24 VDC External Power
Agency
UL, UL HAZLOC, CE EMC & LV Directives
Approvals
Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR
Mounting Format
RX3i Rack; External 24VDC Requred

Features

  • High-speed and patented technology for faster throughput
  • Hot swap capability
  • Completely software-configurable, no module jumpers to set, Individually enable or disable channels
  • Configurable Hold Last State or Output Defaults
  • High alarm, low alarm, high-high alarm, low-low alarm detection and reporting selectable per channel
  • Rapid channel acquisition times based on filter frequency

Documents & Drawings