No image available
No image available
Your request is being processed.
Micro Motion-K-CMFHC4M Sensor and 2700 Transmitter

Micro Motion™ ELITE Coriolis Meter Consisting of CMFHC4M Sensor and 2700 Transmitter

Specifications

Micro Motion™ ELITE CMFHC4M Coriolis Meter, 10-14 Inch (DN250-DN350), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.10% of rate
Mass flow repeatability (Liquid)
±0.05% of rate
Volume flow accuracy (Liquid)
±0.10% of rate
Volume flow repeatability (Liquid)
±0.05% of rate
Mass flow accuracy (Gas)
±0.25% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,480 psig (102 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
Output variables
Mass & volume flow
Net product content / flow
Temperature
Density
Concentration
Local display
Standard user interface with 2-line LCD panel
Two optical switches for local operation
Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
18 to 100 VDC, 6 watts typical, 11 watts maximum
Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
  1. Not intrinsically safe

    Analog output option:
    • One active 4–20 mA output
    • One active frequencty output
      Frequency output can be configured as a discrete output

    Configurable I/O option:
    • One or two active 4-20 mA outputs
    • One or two active/passive frequency outputs
    • One or two active/passive discrete outputs
    • One discrete input

  2. Intrinsically safe

  3. Analog output option:
    • One passive 4-20 mA output
    • One passive frequency output
    • Frequency output can be configured as a discrete output

    Foundation™ fieldbus (Obsolete)
    • optionally non-incendive
    • One Foundation fieldbus H1 output

    PROFIBUS-PA (Obsolete)
    • One PROFIBUS-PA output
HART/WirelessHART
Bell 202 signal is superimposed on the primary milliamp output
WirelessHART available via THUM adapter
HART communication is unavailable on Foundation fieldbus and PROFIBUS-PA transmitter versions
Mounting options
Field-mount
  • Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
  • Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
  • Application types
    Continuous process control
    Custody transfer
    Two-phase flow/entrained gas
    Meter verification
    SIS Certified
    Hazardous approvals
    Class I, Div. 1
    Class I, Div. 2
    Zone 1
    Zone 2
    HART/WirelessHART
    Bell 202 signal is superimposed on the primary milliamp output
    WirelessHART available via THUM adapter
    HART communication is unavailable on Foundation fieldbus and PROFIBUS-PA transmitter versions
    Mounting options
    Field-mount
    •Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
    •Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
    Application types
    Continuous process control
    Custody transfer
    Two-phase flow/entrained gas
    Meter verification
    SIS Certified
    Hazardous approvals
    Class I, Div. 1 
    Class I, Div. 2 
    Zone 1 
    Zone 2

    Features

    Micro Motion™ ELITE CMFHC4M Coriolis Meter, 10-14 Inch (DN250-DN350), 316L Stainless Steel
    • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
    • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
    • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
    • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
    • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
    • Choose from models available in 316L Stainless Steel and super-duplex materials
    • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
    Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
    • Maximize flexibility with integral or remote mounting
    • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
    • Lower wiring costs and install easily and quickly
    • Eliminate the need for additional instruments with concentration and net flow measurement
    • Rely on custody-transfer approval and certification for SIL2 and SIL3
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
    • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

    Documents & Drawings

    Micro Motion™ ELITE CMFHC4M Coriolis Meter, 10-14 Inch (DN250-DN350), 316L Stainless Steel
    Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter