No image available
No image available
Your request is being processed.
Tescom-P-DA

TESCOM™ DA Series Pressure Regulator Instrumentation

Product Description

DA Series absolute pressure reducing regulator is designed with an elastomeric diaphragm and provides accuracy to +/- 0.1 psig / 0.007 bar. This regulator may be used to reduce pressure from a supply source up to 4500 psig / 310 bar into a vacuum environment. Ideal for use in instrumentation testing and calibration equipment.