No image available
No image available
Your request is being processed.
Asco-P-344

ASCO 344 Series Piston/Poppet Solenoid Valves

Product Description

The ASCO Series 344, also known as 8344, 4-way solenoid valves incorporate a piston-operated poppet design for high flow in a variety of applications. Their sturdy, robust construction can be used with air or water media. The 344 Series is suitable for use in analytical and diagnostic instruments, biofuels, heating equipment, life science production, and refining.

Products

Search
1-10 of 27 results for Products
:
ASCO™ 8344G001AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FB
Flow (Cv)
0.80
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FB
0.80
125
Same Day
QuickShip
ASCO™ 8344G070AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.80
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.80
125
Same Day
QuickShip
ASCO™ 8344G070DC12/DCD
Actuation
Solenoid - Direct Acting
Coil Class
F
Flow (Cv)
0.80
Max Ambient Temperature
104
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
F
0.80
104
Same Day
QuickShip
ASCO™ 8344G070DC24/DCD
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.80
Max Ambient Temperature
104
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.80
104
Same Day
QuickShip
ASCO™ 8344G072AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
1.40
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
1.40
125
Same Day
QuickShip
ASCO™ 8344G072DC12/DCD
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
1.40
Max Ambient Temperature
104
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
1.40
104
Same Day
QuickShip
ASCO™ 8344G072DC24/DCD
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
1.40
Max Ambient Temperature
104
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
1.40
104
Same Day
QuickShip
ASCO™ 8344G072MOAC24/60D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
1.40
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
1.40
125
Same Day
QuickShip
ASCO™ 8344G074AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
1.40
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
1.40
125
Same Day
QuickShip
ASCO™ 8344G074MOAC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
1.40
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
1.40
125
Same Day
QuickShip

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "; 1 "
Port Type
NPTF
Function
4 way - 4/2
Flow
From .05-.1 Cv, From 0.1 Cv to 0.5 Cv, From 0.5 Cv to 1.0 Cv, From 1.0 Cv to 2.0 Cv, From 2.0 Cv to 6.0 Cv, From .43 to .86 Kv, From .86 to 1.73 Kv, From 1.73 to 5.19 Kv
Voltage
100 to 240 AC/DC Voltage Ranging, 12 to 24 DC Voltage Ranging, 125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 120 DC, 24 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 250 DC Battery Charging | 50/60
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
ATEX Zone 0-20, Class I Div 1, Class I Div 2, CSA, FM, IEC Ex Zone 0-20, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Single- or dual-solenoid constructions come in a wide range of sizes and flow rates
  • Dual solenoid can be shifted with a momentary signal and remain in position even if electrical power is lost
  • Mountable in any position for installation flexibility
  • Available in low-power, intrinsically safe, voltage-ranging, and long-life models

Documents & Drawings