No image available
No image available
Your request is being processed.
Asco-8210G054AC120/60D

ASCO™ 8210G054AC120/60D

Product Description

The ASCO Series 210 is a line of economical, high-flow solenoid valves for liquid, corrosive, and air/inert gas service. With a wide range of pressure ratings, sizes, and resilient materials, the ultra-reliable 2-way valves provide long service life and low internal leakage. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
13.00 / 11.24
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1
Valve Actuation
Solenoid
Media
Air, Inert Gas, Water, Light Oil
Product Weight
4.19 lbs
Order Code
21414
Kit Number
302283
Coil Class
FT
Coil Number
272610-032-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
1 in
Voltage & Frequency
120 Volts AC with 60 Hz
Watt Rating
16.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1 X 1 2NC BRASS 16.1/F AC
Holding Current (VA)
35
Seating Elastomer
NBR
Mounting Direction
Any

Documents & Drawings