No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-Permasense ET210 Corrosion Erosion Monitoring System

Rosemount™ Wireless Permasense ET210 Corrosion and Erosion Monitoring System

Product Description

Get ongoing visibility of corrosion and erosion trends in real-time with unique ultrasonic sensors that continuously measure pipe thickness. The ET210 Sensor system is non-intrusive and battery-powered, allowing for quick and straightforward magnetic installation. The reliable, accurate wall thickness data delivered via a WirelessHART® network from the ET210 system to the accompanying software can help you make better decisions regarding pipe maintenance and replacement.

Specifications

Temperature Range
from -40 °C (-40 °F) up to 120 °C (250 °F)
Communication Protocol
WirelessHART
Battery Life
9 years (BP20E power module)
Certifications/Approvals
Class 1 Div 1 or Zone 0 hazardous location, see full specs for complete list of certifications
Measurement Range
Minimum wall thickness: 4mm (0.16")
Maximum wall thickness: Up to 100mm (4")
Performance
Metal loss detection capability better than 10 microns (0.5 mil) in real field conditions
Measurement Frequency
Default - every 12 hours; User configurable down to every hour

Features

  • The wall thickness sensors use EMAT technology and are capable of measuring through external protective coatings enabling continuous operation in upstream applications
  • Accurately identify corrosion and erosion trends while avoiding inefficient and potentially unsafe manual inspection methods
  • Easy, intuitive and non-intrusive installation enables a quick method to automate without the cost of wiring
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Suitable for Marine environments
  • No need to remove external protective paint or coatings

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
: