No image available
No image available
Your request is being processed.
AVENTICS-P-PE5

AVENTICS™ Series PE5 Pressure sensors

Product Description

The AVENTICS Series PE5 is an electronic pressure sensor, which combines electronic precision and versatile functions with ideal user friendliness.

Products

Search
1-10 of 25 results for Products
:
AVENTICS™ Pressure sensor, Series PE5 R412010768
Accessory Type
Sensors
Output Signal
PNP, NPN, Push-pull
0 - 10 V DC
4 ... 20 mA
Protection class
IP67 with connections assembled
Supply voltage DC max.
30 V DC
availability
Accessory Type
Output Signal
Protection class
Supply voltage DC max.
availability
Sensors
PNP, NPN, Push-pull
0 - 10 V DC
4 ... 20 mA
IP67 with connections assembled
30 V DC
QuickShip
AVENTICS™ Pressure sensor, Series PE5 R412010769
Accessory Type
Sensors
Output Signal
PNP, NPN, Push-pull
0 - 10 V DC
4 ... 20 mA
Protection class
IP67 with connections assembled
Supply voltage DC max.
30 V DC
availability
Accessory Type
Output Signal
Protection class
Supply voltage DC max.
availability
Sensors
PNP, NPN, Push-pull
0 - 10 V DC
4 ... 20 mA
IP67 with connections assembled
30 V DC
QuickShip

Features

  • Simplified navigation in accordance with VDMA
  • Protection class increased to IP65 and IP67
  • Contains zero point offset function
  • PNP, NPN, and push-pull are freely selectable
  • Option to switch between current and voltage
  • UL approval and PWIS-free
  • Compliant with CE, RoHS and Reach

Parts & Accessories

Search
1-10 of 10 results for Parts & Accessories
:

Documents & Drawings