No image available
No image available
Your request is being processed.
AVENTICS-0820403002

AVENTICS™ 5/2-directional valve, Series ST 0820403002

Product Description

VVST-5/2SR-ROL

Specifications

Activation
Mechanical
Nominal flow Qn
280 l/min
Switching principle
5/2
Compressed air connection output
G 1/8
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Actuating control
Single Solenoid
Actuating element
Roller
Sealing principle
metal/metal sealing
Type
Spool valve
Plate connection
Pipe connection
Lock type
not lockable
actuating force min.
6.5 N
Min. ambient temperature
-15 °C
Max. ambient temperature
80 °C
Min. medium temperature
-15 °C
Max. medium temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
5 mg/m³
Oil content of compressed air max.
25 mg/m³
Max. particle size
5 µm
Compressed air connection type
Internal thread
Compressed air connection input
G 1/8
Compressed air connection, exhaust
G 1/8
Mounting screw
M4 with hexagon socket

Features

  • Stainless steel housing
  • Metal to metal sealing
  • Various mechanical actuating controls available
  • Panel installation

Documents & Drawings