No image available
No image available
Your request is being processed.
AVENTICS-0830100385

AVENTICS™ Sensor, Series ST9 0830100385

Product Description

ST9-PN-K03V-036

Specifications

Direct mounting for series
KHZ
Slot width
9 mm groove
Sensor
With stretched impulse
Cable
with cable
Type of contact
electronic PNP
Nominal current, actuated state
< 7 mA
Quiescent current (without load)
< 3 mA
Protection class
IP67, IP65
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Voltage drop U at Imax
≤ 2,0 V
DC switching current, max.
0.2 A
Max. switching frequency
2000 Hz
Switching point precision
±0,1 mT
LED status display
Yellow
Electrical connection 2, type
without wire end ferrule, tin-plated
Electrical connection 2, number of poles
3-pin
Operating voltage DC, min.
12 V DC
Operating voltage DC, max.
36 V DC
Short circuit resistance
short circuit resistant, Protected against polarity reversal
Shock resistance
100 g / 11 ms
Vibration resistance
60 g (50 ... 2000 Hz)
Cable length L
3 m
Housing material
epoxy resin
Material cable sheath
Polyvinyl chloride

Features

  • Suitable for 9 mm dovetail nut
  • Wide range of versions with different line lengths and connections
  • With a M8-plug directly on the sensor housing or free wire ends
  • Service-friendly, since the line can be mounted directly on the housing
  • Reed and electronic PNP sensor versions available

Documents & Drawings