No image available
No image available
Your request is being processed.
AVENTICS-1827020065

AVENTICS™ Sensor mounting, Series CB1 1827020065

Product Description

CB1-MNI-010-010-SN1-SN2

Specifications

For series
MNI
Cylinders Ø min.
10 mm
Cylinders Ø max.
10 mm
Housing material
Aluminum
Weight
0.016 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings