No image available
No image available
Your request is being processed.
AVENTICS-1827020299

AVENTICS™ Sensor mounting, Series CB1 1827020299

Product Description

CB1-MNI-020-020-ST6

Specifications

For series
MNI, ICM
Cylinders Ø min.
20 mm
Housing material
Aluminum
Weight
0.014 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings