No image available
No image available
Your request is being processed.
AVENTICS-R414012065

AVENTICS™ 3/2-directional valve, Series DP30-LT R414012065

Product Description

RAIL 3/2NC 1,3MM 10BAR 24VDC +25/-30%

Specifications

Activation
Electrically
Frame size
DP30-LT
Switching principle
3/2, with spring return
Valve function
NC
Manual override
without
Nominal flow Qn
60 l/min
Compressed air connection
CNOMO
Working pressure min.
2.5 bar
Working pressure max
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-30% / +25%
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Pilot valve width
30 mm
Duty cycle
100 %
Sealing principle
soft seal
Certificates
CE declaration of conformity, RoHS, UR (Underwriters Laboratories)
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Weight
0.2 kg
Housing material
Aluminum

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings