No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-VDX452P

Branson VDX452P Vapor Degreaser

Product Description

The Branson VDX452P Vapor Deposition System is used for the coating of parts using a dry film lubrication process. It is the newest generation of B Series Solvent Degreaser products using this sophisticated technology for a variety of customer applications. System comes equipped with a dual axis lift mechanism that allows the deposition process to be automated for consistent results.

Specifications

Working Dimensions
21"(L-R) x 12" (F-B) x8" (D)
Boil Sump Heat
2000 Watts
Boil Sump Capacity
10.5 Gallons
Distillation Rate
7 gph
Recirculation Rate
1 gpm
Load Capacity
200 lbs steel per hour
Electrical
208-240V,3Ph, 50/60 Hz, 25 amps
Lift Capacity
35 lbs
Room Heat Load
Approx 27,000 BTU / hr

Features

  • Branson VDX452P is used to apply a PTFE based film lubricant. It combines a plastic-safe, non-flammable, ozone-safe hydrofluorocarbon carrier with a dry PTFE based film
  • The VDX452P is a completely self-contained unit and requires only connection to electrical power, air, and solvent to become operational
  • Equipped with Dual Axis Lift Mechanism to support automation of coating process.
  • Freeboard ratio of 100% to minimize diffusion losses due to drafts
  • Primary refrigerated condensing coil to efficiently condense the bulk of the solvent vapors prior to reaching the sub-zero condenser
  • Captured sliding cover to eliminate drafts and minimize solvent loss during periods of inactivity
  • Under liquid sparger for PTFE agitation / mixing
  • Seal-less magnetic drive recirculation pump with stainless steel plumbing

Documents & Drawings