No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-IC830DP00306-NBEC

PACMotion High Speed Servo Drive, 3A, 120/240 V

Product Description

Compact and powerful drive designed for synchronous servomotors with advanced closed-loop control of torque, speed, and position

Specifications

Part Number
IC830DP00306-NBEC
Drive Continuous Output Power
1,100 Watts
Rated Supply Voltage
120/240 V
Control Logic, Supply Voltage
24 V
Rated Output Current (RMS value +/-3%)
3:00 AM
Peak Output Current (+/-3%)
9:00 AM
Peak Time
5s
Current Loop Bandwidth Max.
2.5 to 4 kHz
Velocity Loop Bandwidth Max.
0 to 1000 Hz
Position Loop Bandwidth Max.
1 to 250 Hz
Update Rate
1.5 MHz
Weight (Standard Width)
1.1 kg
Weight (Extended Width)
1.3 kg
Height, without Connectors
168 mm
Height, with Connector
200 mm
Standard Width Front / Back
54 / 59 mm
Extended Width Front/Back
84 / 89 mm
Depth, without Connectors
156 mm
Depth, with Connectors
185 mm

Features

  • Built on open EtherCAT communications
  • Multiple options to best fit your application
  • Standard Safe Torque Off (STO) according to IEC 62061 SIL 2 onboard
  • Designed for PACMotion Servo motors, but can also support 3rd-party motors
  • Expandable design with up to 50 coordinated axes of control in a single system: 40 physical and 10 virtual
  • Integrated with PAC Machine Edition Software for consistent programming
  • Entire system is synchronized to ensure all components work together

Documents & Drawings