No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-P-G-Series Compact Coriolis Flow and Density Meters

Micro Motion™ G-Series Ultracompact, Easy to Use Flow and Density Meters

Product Description

Micro Motion G-Series Coriolis flow and density meters are ideally suited for Process Monitoring and Optimization applications, offering easy selection with pre-selected models, simple installation with market leading compactness, quick connectivity with the latest Micro Motion Transmitters and streamlined maintenance with Smart Meter Verification.

Products

Search
1-5 of 5 results for Products
Configure
Configure
Configure
Configure
Configure

Specifications

Liquid Accuracy / Repeatability
Up to ±0.1% of rate (Repeatability 0.05% of rate)
Gas Accuracy / Repeatability
Up to ±0.5% of rate (Repeatability 0.25% of rate)
Density Accuracy / Repeatability
Up to ±0.005 g/cm3 (Repeatability 0.0025 g/cm3)
Line Size
1/4" (DN6) - 3" (DN80)
Pressure Range
Up to 1450 psig
Temperature Range
-76 °F to 302 °F (-60 °C to 150 °C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete, HART, Modbus, Ethernet/IP

Features

  • Ultracompact footprint to fit where space is limited
  • Laser-etched tagging for durability in challenging environments
  • Broad connectivity and ease of use with Micro Motion electronics
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Broad range of meter approvals and certifications, including; CSA, ATEX, IECEx, and NAMUR
  • Ease of selection and configuration with MyEmerson tools
  • Lightweight design for ease of handling and mobile installations

Documents & Drawings

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
:
Compare
Micro Motion™ Model 800 Enhanced Core Processor Assembly
Product Type
Replacement Parts
Family
Flow - Coriolis
Compatibility
availability
Product Type
Family
Compatibility
Replacement Parts
Flow - Coriolis
Compare