No image available
No image available
Your request is being processed.

Micro Motion LFT Extreme Low Flow Transmitter

Specialized transmitter optimized for performance with the Low Flow series of Coriolis meters. Available as a DIN rail or field-mount, and compatible with the LF2M, LF3M and LF4M sensors.

Read more...

Products

Search
1-3 of 3 results for Products
LF3M
LFT
LF2M
LFT
LF4M
LFT

Features

  • Get the highest precision from a miniaturized flow meter
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Satisfy individual flow measurement needs with a compact footprint that is ideal for tight spaces
  • Rely on approvals and certifications including: CSA (Class 1 Div 2 groups A, B, C and D, Class II Div 2 groups F and G, Class III Div 2) and ATEX
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Gain unparalleled sensitivity and stability from a patented optical sensing system

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
:
Compare
Compare
Compare
Compare
Compare
Compare