No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-Video Inspection Service

Remote Inspection Service for Measurement Instrumentation Products

Product Description

Customer representatives from all over the world visit Emerson’s factory to inspect ordered instruments prior to delivery. Traditionally, this task was handled in person, however, Emerson has implemented a new system that allows the review process to be conducted virtually through Emerson’s Video Inspection Service.

Service Details

Emerson experts can inspect product quality and technical specifications remotely, through photo inspection or video broadcast. This enables live customer interactions without the need for travel or additional expenses. Our Inspection Test Plant (ITP) will meet your requirements and demands to ensure you get the same high standards and quality requirements as in-factory visits.

Product Available for Inspection:

  • Micro Motion Coriolis Flow and Density meters
  • Rosemount Pressure, DP Level, DP Flow*, and Temperature* transmitters
  • * Size restraints may vary.
Unit Verification:
  • Completeness check
  • Physical check
  • Plate check
  • Material verification
Documentation Verification:
  • Calibration certificates
  • Hydro test certificates
  • PMI test certificates
  • Pressure test certificates
  • X-Ray test certificates
Services such as verification at an AMS station, records retrieval, drawing verifications, and evaluating parts that are greater than 51.18 in. (130 cm) or heavier than 44.09 lbs. (20 kg) are outside the scope of video inspections.

Documents