Ultra High Purity Compact Panel is a VCR compatible central gas supply unit for pressure control of high grade analytical gases in laboratory facilities. Depending on the requirements, these units switch over to a spare cylinder in order to enable an uninterrupted gas supply. The use of contact gauges allows the monitoring of empty gas cylinders, in combination with an annunciator. Ideal for central gas supply for the distribution of gases in laboratory applications.