No image available
No image available
Your request is being processed.
Asco-RHB207H30O

ASCO™ RHB207H30O

£57.57
QTY:

Product Description

The ASCO Series RB is a line of miniature solenoid valves designed for use with air and inert gases. Their compact, lightweight architecture and low power consumption make them ideal for portable medical devices. The valves exceptional service lifetime of over 500 million cycles significantly increases OEM instrument reliability. The RB Series typical applications include respiratory therapy instruments, patient monitoring equipment, compression therapy (DVT), and robotic pharmacy dispensing.

Specifications

Coil Class
B
Function
2 way - 2/2 Normally Closed
Pipe/Port Size
Barb Mount
Voltage
24 DC
Wattage
2 W
Function
2 way - 2/2 Normally Closed; 3 way - 3/2 Normally Closed
Flow
Less than .05 Cv; From .05-.1 Cv
Voltage
12 DC; 24 DC - 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
IP40

Features

  • Highly customizable construction is suitable dry air, lubricated air, vacuum, non-corrosive, non-toxic, and non-flammable dry gases
  • Meets all relevant CE directives, and is RoHS compliant for lead-free environments
  • Response time is less than 0.010 seconds
  • Circuit board mountable

Documents & Drawings