No image available
No image available
Your request is being processed.
AVENTICS-1827020082

AVENTICS™ Sensor mounting, Series CB1 1827020082

£8.54
QuickShip QuickShip
QTY:

Product Description

CB1-TRB-050-063-SN1-SN2

Specifications

For series
TRB, TRR
Cylinders Ø min.
50 mm
Cylinders Ø max.
63 mm
Housing material
Aluminum
Weight
0.013 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings