No image available
No image available
Your request is being processed.
AVENTICS-8946203622

AVENTICS™ Round plug connector, Series CON-RD 8946203622

£38.24
QTY:

Product Description

CON-RD-MS-M8-3-10000-PVC-OW-3

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
30 V DC
Max. operating voltage DC
30 V AC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M8x1
Electrical connection 1, number of poles
3-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
open cable ends
Number of wires
3
Shielding
unshielded
Cable length
10 m
Protection class
IP67
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Max. current
3 A
Wire cross-section
0.25 mm²
Cable-Ø
4.5 mm
Weight
0.281 kg
Housing material
Polyurethane
Material cable sheath
Polyvinyl chloride

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings