No image available
No image available
Your request is being processed.
AVENTICS-R412010761

AVENTICS™ Pressure sensor, Series PE5 R412010761

£170.44
QuickShip QuickShip
QTY:

Product Description

PE5-PN-G014-V10-000-M12

Specifications

Operating voltage DC, max.
30 V DC
Operating pressure min
-1 bar
Operating pressure max
0 bar
Certificates
CE declaration of conformity, cULus, Free of substances that impair surface wetting in the coating process, Conforms with REACH, RoHS
Compressed air connection type
Internal thread
Compressed air connection
G 1/4
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air (max. 40 μm)
Oil content of compressed air max.
40 mg/m³
Measurement
Relative pressure
Display
LCD display, 4 digits, Color setting: green or red
Units displayed
psi, bar, kPa, inHg, MPa
Switching logic
NO/NC (adjustable)
Protection against overpressure
5 bar
Shock resistance max.
30 g
Vibration resistance
5 g (10 - 150 Hz)
Precision (% of full scale value)
±1.5% in temperature range of 10 - 30°C, ± 2 % including temperature drift
Repeatability (% of full scale value)
± 0,2 %
Switching time
< 5 ms
Switching point
adjustable 0 ... 100%
Resetting point
adjustable 0 ... 100%
Hysteresis
adjustable

Documents & Drawings