No image available
No image available
Your request is being processed.
AVENTICS-R412010764

AVENTICS™ Pressure sensor, Series PE5 R412010764

£170.44
QuickShip QuickShip
QTY:

Product Description

PE5-PN-DA04-000-060-M12

Specifications

Operating voltage DC, max.
30 V DC
Operating pressure min
0 bar
Operating pressure max
6 bar
Certificates
Conforms with REACH, CE declaration of conformity, Free of substances that impair surface wetting in the coating process, RoHS, cULus
Compressed air connection type
push-in fitting
Compressed air connection
Ø 4
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air (max. 40 μm)
Oil content of compressed air max.
40 mg/m³
Measurement
Relative pressure
Display
LCD display, 4 digits, Color setting: green or red
Units displayed
kPa, MPa, inHg, psi, bar
Switching logic
NO/NC (adjustable)
Protection against overpressure
15 bar
Shock resistance max.
30 g
Vibration resistance
5 g (10 - 150 Hz)
Precision (% of full scale value)
± 2 % including temperature drift, ±1.5% in temperature range of 10 - 30°C
Repeatability (% of full scale value)
± 0,2 %
Switching time
< 5 ms
Switching point
adjustable 0 ... 100%
Resetting point
adjustable 0 ... 100%
Hysteresis
adjustable

Documents & Drawings