No image available
No image available
Your request is being processed.
Micro Motion-CMF010H

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22

Product Description

A Nickel Alloy C22 ELITE peak performance Coriolis flow meter designed to deliver accurate, repeatable flow measurement in the most challenging applications.

Products

Search
1-11 of 11 results for Products
CMF010H
5700
CMF010H
2700
CMF010H
3500
CMF010H
2400S
CMF010H
4200
CMF010H
2500
CMF010H
1500
CMF010H
1700
CMF010H
3700
CMF010H
1600 Compact Flow Transmitter
CMF010H
4700 Flow Transmitter

Specifications

Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
3,263 psig (225 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects

Features

  • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
  • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
  • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
  • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
  • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
  • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
  • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters

Documents & Drawings

Parts & Accessories

Search
1-8 of 8 results for Parts & Accessories
:
Micro Motion 9-wire remote standard (700) core processor with CSA approval-NPT
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis
Micro Motion™ Model 700 Standard Core Processor Assembly
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis
Micro Motion™ Model 800 Enhanced Core Processor Assembly
Product Type
Replacement Parts
Family
Flow - Coriolis
Compatibility
availability
Product Type
Family
Compatibility
Replacement Parts
Flow - Coriolis
Micro Motion™ Barrier Kit for Direct Connect with CSA approvals - English instructions
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis