No image available
No image available
Your request is being processed.
Rosemount-K-FT-MS030-8732E

Rosemount MS Magnetic Flow Meter Consisting of MS030 Sensor and 8732E Transmitter for Slurry Applications

Specifications

Rosemount MS Magnetic Sensor MS030 for Slurry Applications, 3 inch (DN080)
Reference Accuracy
±0.25% with optional ±0.15% high accuracy
Consult Product Data Sheet for full accuracy specifications
Line Size
3” (80mm) to 36” (900mm)
Liner Material Options
PTFE, PFA+, Polyurethane, Neoprene, Linatex Natural Rubber, Adiprene
Electrode Options
Material: 316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium
Type: Standard, Bullet, Flat
Optional 3rd electrode for grounding
Flange Options
Connections: Slip-on, weld-neck, grooved coupling
Ratings: ASME Class 150 - 2500, EN-1092 PN10 - PN40, AS2129 Table D and E, JIS B2220 10K - 40K, AS4087 PN16 - PN35
Materials: Carbon Steel, 304/304L SST, 316/316L SST
Additional flange ratings and materials may be available upon request
Approvals
Ordinary Locations
ATEX Non-Sparking; Dust
Class I Div 2; Dust
Class I Zone 2; Dust
IECEx Non-Sparking; Dust
ATEX increased safety; Dust
Class I Zone1; Dust
IECEx Increase Safety; Dust
Higher level approvals include Intrinsically Safe Electrodes
Enclosure Type
Type 4X
IP66, IP67, IP68, IP70
Compatibility
8782 Slurry Transmitter for optimum performance in high noise applications
8712EM and 8732EM (remote mount only) for standard magnetic flow meter performance
Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters
Sensor compatibility
Compatible with Rosemount 8705, 8711, and 8721sensors. Compatible with AC and DC powered sensors ofother manufacturers.
Transmitter coil drive current
500mA
Flow rate range
Capable of processing signals from fluids that are travelingbetween 0.04 and 39 ft/s (0.01 to 12 m/s) for both forwardand reverse flow in all sensor sizes. Full scale continuouslyadjustable between –39 and 39 ft/s (–12 to 12 m/s).
Conductivity limits
Process liquid must have a conductivity of5 microSiemens/cm (5 micromhos/cm) or greater.
Power supply
90 - 250VAC, 50/60Hz or 12 - 42VDC
Line power fuses
90-250VAC systems
1A, 250V, I2t, 1.5 A2s Rating, Fast ActingBussman AGC-1, Littlefuse 31201.5HXP
12-42VDC systems
3 Amp, 250V, I2t, 14 A2s Rating, Fast ActingBel Fuse 3AG 3-R, Littelfuse 312003P, Schurter 0034.5135
Line power fuses
15W maximum - DC
40VA maximum - AC
Switch-on current
AC: Maximum 35.7A (< 5ms) at 250VAC
DC: Maximum 42A (< 5ms) at 42VDC

Features

Rosemount MS Magnetic Sensor MS030 for Slurry Applications, 3 inch (DN080)
  • Capability to handle extremely noisy applications while delivering stable flow outputs better than a standard magnetic flow meter when paired with the 8782 transmitter
  • Increased signal strengths allows for more precise flow measurement and reduce process variability even in hard to measure flows when paired with the 8782 transmitter
  • Reduce sensor inventory with a dual calibration option
  • Ensure reliability in the harshest environments with an all-welded sensor housing
  • Guard against installation damage and leading-edge wear with optional lining protectors
  • Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
  • Capture any potential process fluid leakage with optional secondary containment compartments
  • Minimize maintenance and repair with an obstructionless design featuring no moving parts, ideal for metering conductive slurries
  • Pair the MS Slurry Sensor with the 8782 Slurry Transmitter for optimum performance in high noise applications.
Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters
  • Continually monitor meter health and performance without stopping the process with Smart Meter Verification
  • Prevent moisture ingress with dual-compartment transmitter housing
  • Improve process management with advanced Digital Signal Processing
  • Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
  • Tunable Empty Pipe diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
  • Simplify adjustments in hazardous environments without removing the cover using optical switches for configuration
  • Universal transmitter capabilities enable reduced inventory and consistent interface for any magnetic flow meter sensor

Documents & Drawings

Rosemount MS Magnetic Sensor MS030 for Slurry Applications, 3 inch (DN080)
Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters