No image available
No image available
Your request is being processed.
Tescom-11156676

TESCOM™ Anderson Greenwood Instrumentation Series M19T Instrument Manifold M19VDSTH1-SG

Product Description

Three Valve Harness Gas Pattern Manifold Pipe x Pipe Soft Seat

Specifications

Body Material
316SS
Seat
Delrin
Connections
1/4" FNPT inlet x 1/4"FNPT Vent X 3-1/4" FNPT Otlet
Packing
PTFE
Orifice
3/16" (4.74mm) Orifice Block Valves
Max Pressure
6000 psig (414 barg)
Max Temperature
200°F (93°C)
NACE Sour Gas
Sour Gas (NACE)2003

Features

  • Soft seat replaceable valve operates in dirty service with repetitive bubble-tight shutoff.
  • Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable PTFE packing decreases replacement downtime and increases valve life.
  • Dust cover protects stem from lubricant contamination.
  • Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS stem prevents galling or freezing of stem threads. CS valves use a 303 SS stem for 'hard-to-soft' contact, to prevent galling.
  • Rolled stem and bonnet threads provide additional strength.
  • Mirror stem finish in the packing area provides smooth operation and extends packing life.
  • Straight-through flow path means high flow capacity, bi-directional flow and rodding capabilities.
  • Metal-to-metal body-to-bonnet seal in constant compression prevents bonnet thread corrosion, eliminates possible tensile breakage and gives a reliable seal point.

Documents & Drawings