No image available
No image available
Your request is being processed.
Asco-P-284

ASCO™ Series 284 Pinch Valve

Product Description

The ASCO Series 284 of solenoid pinch valves are designed for use with highly aggressive or high-purity liquids in analytical and medical instrumentation, sterile and aseptic systems, and food applications. The aluminum body, 2-way valves hermetic separation of the control mechanism and the fluid within the tubing prevents particulate contamination caused by friction of moving parts and assures maximum purity of liquids. Typical applications include hemodialysis equipment, urinary collection and intravenous (IV) systems, and drug dispensing.

Products

Search
1-10 of 16 results for Products
:

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Aggressive Liquids/Gases
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Voltage
12 DC; 24 DC - 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
IP65; IP40

Features

  • Pinch mechanism eliminates turbulence when cutting off flow
  • Silent operation for hospital/clinical environments
  • Removable and rotatable electrical coils allow for easy installation and worry-free maintenance
  • Manual pulse control for fitting tubes
  • Bi-directional flow for exceptional versatility
  • Available in a wide range of body sizes to accommodate a variety of tubing sizes

Documents & Drawings