No image available
No image available
Your request is being processed.
Asco-P-AH2E

ASCO AH2E Hydramotor Actuator

Product Description

The ASCO Series AH2E On-Off Hydramotor is a push-type, self-contained, electrohydraulic linear actuator that extends when powered and retracts by spring force upon power interruption. The Hydramotor provides a fast spring return shutoff time of 1 second or less. When the actuator is mounted to a V710 gas valve, position indicators on both sides of the actuator show the valve´s open or closed position. The AH2E On-Off Hydramotor/V710 gas valve combination provides main line control for boiler, furnace, and oven applications plus industrial and commercial burners.

Specifications

Valve Actuation
Motorized
Body Material
Aluminum
Voltage
110 AC, 120 AC, 220 AC, 230 AC, 24 AC
Standards / Regulations
CSA, FM, Type 1, Type 4, Type 7, UL

Features

  • Broad ambient temperature range suitable for hot (150° F/66° C) or frigid (-40° F/-40° C) environments
  • Slow- or fast-opening constructions make it suitable for a variety of applications
  • Type 1 General Purpose enclosure standard, optional Type 4 Watertight enclosure available for outdoor or indoor wash down installations
  • Rugged construction ensures high reliability and durability
  • Visual indication of valve open & closed position is standard
  • Optional electrical interlock proof of closure switch is available
  • Mountable in any position for installation flexibility
  • UL Listed, FM Approved, CSA Certified

Documents & Drawings