No image available
No image available
Your request is being processed.
Asco-VCEFBM8317G307DC24/DCD

ASCO™ VCEFBM8317G307DC24/DCD

Product Description

The ASCO Series 317 is a line of solenoid valves designed for quick venting to 0 psi through the exhaust orifice to quickly shift control valves. The valves are available in low-power, intrinsically safe, voltage-ranging, and harsh environment constructions. The 317 Series is suitable for a wide variety of applications such as automotive, analytic and diagnostic instruments, biofuels, dust collector systems, and heating equipment.

Specifications

Coil Class
F
Function
3 way - 3/2 Universal
Pipe/Port Size
1/4"
Pressure Port/Fitting
NPT
Voltage
24 DC
Wattage
1.4 W
Flow
From 0.1 Cv to 0.5 Cv, From 0.5 Cv to 1.0 Cv, From 1.0 Cv to 2.0 Cv, From .2 to .43 Kv, From .43 to .86 Kv, From .86 to 1.73 Kv
Voltage
24 AC, 110 AC, 480 AC, 6 DC, 12 DC, 24 DC, 48 DC, 120 DC, 240 DC, 12 to 24 DC Voltage Ranging, 24 to 120 AC/DC Voltage Ranging, 100 to 240 AC/DC Voltage Ranging, 125 DC Battery Charging | 50, 50/60, 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG, 150-500 PSIG
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL, ATEX Zone 0-20, Class I Div 1, Class I Div 2, CSA, IEC Ex Zone 0-20

Features

  • RedHat Next Generation version uses electronics technology to manage power, providing less energy consumption and enhanced pressure and flow ratings
  • Low-power model has one-piece solenoid with highly efficient solenoid cartridge and special low-wattage coil. Designed for automotive automation applications with PLC compatibility
  • Resilient seated poppets for tight shutoff
  • Mountable in any position for easy installation

Documents & Drawings