No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-242 Toroidal Conductivity Sensor

Rosemount™ 242 Flow Through Toroidal Conductivity Sensor

Product Description

The Rosemount 242 Flow Through Toroidal Conductivity Sensor features a noninvasive flow through design allowing for in-line installations without any obstruction to sample flow. This conductivity sensor is ideal for measuring conductivity in highly conductive liquids up to 2 S/cm (2,000,000 μS/cm) and for use in viscous, abrasive or fibrous liquids.

Specifications

Measurement Range
Conductivity Range: 100 µS/cm to 2 S/cm
Weight
1" to 2": 22 lbs. (10kg)
3" to 4": 86 lbs. (39 kg)
Maximum Temperature
See Product Data Sheets for details.
Maximum Pressure
See Product Data Sheets for details.
Materials of Construction
Wetted Materials:
Liner: Teflon (PTFE), glass-filled PEEK, or alumina
Contact Rings: 316 SST, Carpenter 20Cb-3® SST, or Hastelloy® C-276
O-Rings: EPDM, Viton™ (FKM), or Chemraz® (FFKM)

Features

  • Robust measurements - insensitive to process flow rate and direction
  • Plugging resistant and suitable for liquids containing high levels of suspended solids
  • Avoid accumulation of solids with no part of the conductivity sensor protruding into the sample flow
  • Minimize down time with in-line calibrations
  • Line sizes of 1, 1.5, 2, 3, and 4 inches (25, 40, 50, 80 and 100 mm) are available with ANSI and DIN compatible flanges
  • Ensure process compatibility with a variety of liner and O-ring materials
  • Simplified wiring with integral junction box

Documents & Drawings

Parts & Accessories

Search
0 results in Products