No image available
No image available
Your request is being processed.
AVENTICS-R412000012

AVENTICS™ Series BCC R412000012

Product Description

BCC-TB-270-250-0NR-ST-G012

Specifications

Bellows
triple
Type
Bellow actuator with mounting ring and cover
Functional principle
Single-acting, retracted without pressure
Compressed air connection
G 1/2
Cover diameter
210 mm
Feature
10x3
Permissible angle of tilt max.
30 °
Max. effective stroke
250 mm
Min. radial installation space
300 mm
Force min.
12000 N
Force max.
26000 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Reduced service life at a temperature greater than
50 °C
Pressure for determining forces
6 bar
Weight
5.2 kg
Material bellow
caoutchouc/butadiene caoutchouc
Material front cover
Steel
Surface cover
galvanized

Features

  • Bellows cylinder with dismountable connecting parts
  • Permit high forces in small installation space
  • Enables angular movements and axial offset

Documents & Drawings