No image available
No image available
Your request is being processed.
AVENTICS-R412011157

AVENTICS™ 5/3-directional valve, Series CD07 R412011157

Product Description

CD07-5/3CC-DO-NONE-I-NAMU

Specifications

Activation
Electrically
Frame size
CD07
Switching principle
5/3, closed center
Actuating control
Double Solenoid
Manual override
with detent
Pilot
Internal
Nominal flow Qn
900 l/min
Compressed air connection
G 1/4
Working pressure min.
3 bar
Working pressure max
10 bar
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Connector standard
EN 175301-803:2006
Reverse polarity protection
Protected against polarity reversal
Pilot valve width
30 mm
Compatibility index
13, 14
basic valve with electrical connector
Basic valve without coil
Duty cycle
100 %
Sealing principle
soft seal
Standards
NAMUR
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Housing material
Die cast zinc, Polyamide fiber-glass reinforced

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings