No image available
No image available
Your request is being processed.
AVENTICS-R412021679

AVENTICS™ Round plug connector, Series CON-RD R412021679

Product Description

CON-RD-MA-M8-3-5000-PUR-OW-3

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M8x1
Electrical connection 1, number of poles
3-pin
Electrical connection 1, coding
A-coded
Cable exit 1
angled
Cable exit angle
90°
Electrical connection 2, type
open cable ends
Number of wires
3
Shielding
unshielded
Cable length
5 m
suitable for dynamic laying
suitable for dynamic laying
Min. bending radius
41 mm
Protection class
IP68
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Max. current
4 A
Wire cross-section
0.25 mm²
Cable-Ø
4.1 mm
Weight
0.121 kg
Housing material
Polyurethane
Material cable sheath
Polyurethane

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings