No image available
No image available
Your request is being processed.
AVENTICS-R480143255

AVENTICS™ Rodless cylinders, Series RTC-BV R480143255

Product Description

RTC-DA-016-0200-BV-MBM00S007LP000P0P0

Specifications

Piston Ø
16 mm
Stroke
200 mm
Ports
M7
Functional principle
Double-acting
Magnetic piston
with magnetic piston
Guide
integrated guide
Version rodless cylinder
Basic Version
Piston force
127 N
Pressure for determining piston forces
6,3 bar
Cushioning length
20 mm
Cushioning energy
1.5 J
Cushioning
Pneumatically
Cushioning
adjustable
Speed max.
5.5 m/s
Stroke max.
6600 mm
Working pressure min.
2 bar
Working pressure max
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Weight 0 mm stroke
0.45 kg
Weight +10 mm stroke
0.014 kg

Features

  • Oval piston enables higher loads and torques, and highly compact designs
  • Comprehensive range with many variants and options enables configurations that are individually tailored to the application
  • One-piece slide and piston increase stability
  • Minimal leakage and a wide range of speeds thanks to a special internal sealing strip and grease

Documents & Drawings