No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Paine-P-220-10-020 Pressure and Temperature Transmitter

Paine™ 220-10-020 Pressure and Temperature Transmitter

Product Description

Providing high-accuracy measurements, the Paine™ 220-10-020 Pressure and Temperature Transmitter combines proprietary sensor technology with microprocessor-based programmability. With a compact design, this transmitter features an all-welded, sealed construction that withstands extreme environments. This transmitter eliminates the need for A/D conversion and is fully compensated and calibrated for wide operating pressure ranges.

Specifications

Measurement Range
0-100 (6 bar) to 0-10000 psia (0 to 1034 bar)
Operating Temperature
-40°F to 260°F (-40°C to 126°C)
Process Media
Fluids and gases compatible with 15-5 PH CRES
Pressure Port/Fitting
Per AS4395E04 (37° flare JIC-4)

Features

  • Designed with proven sensor technology and digital microprocessor architecture for high accuracy
  • Available in a compact, ¾-in. diameter form factor
  • All-welded, sealed construction provides durability, resilience and stability in extreme conditions
  • Wide operating pressure range offers application flexibility for monitoring measurements in tough environments
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings