No image available
No image available
Your request is being processed.
Rosemount-385 plus General Purpose pH ORP Sensor

Rosemount™ 385+ General Purpose pH/ORP Sensor

Product Description

The Rosemount 385+ Retractable pH Sensor / ORP sensor can support a wide variety of industrial applications. It's designed for applications where the process cannot be shut down and a separate sample stream is difficult or impossible to provide. The pH/ORP sensor body is constructed with a standard titanium tube and Tefzel™, allowing the sensor to be used in harsh applications such as bleach lines in paper mills.

Specifications

Measurement Range
pH sensor: 0 to 14
ORP sensor: -1500 to +1500 mV
Temperature Range
(pH sensor only) 0 to 100°C (32 to 212°F)
Maximum Pressure
790 KPa abs (100 psig) at 100 °C (212 °F)
Materials of Construction
Wetted Materials: Tefzel, titanium, EPDM, 316 SS and Teflon (Code 02), Viton™, glass, ceramic and (ORP sensor only) platinum

Features

  • Retractable options allow pH sensor / ORP sensor to be easily removed and replaced under pressure without process shutdown
  • Maximum chemical resistance with a disposable Tefzel and titanium design
  • Integral preamplifier provides noise free, long distance transmission of the high impedance pH signal
  • Poisoning resistant triple junction reference electrode

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
: