No image available
No image available
Your request is being processed.
Rosemount-5408 Non Contacting Radar Transmitter

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Product Description

The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW technology the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.

Specifications

Accuracy
Standard: ± 0.08 in. (± 2 mm)
Ultra accuracy: ± 0.04in. (± 1mm)
Measurement Range
492 ft (150m), 82 ft (25 m) for Rosemount 5408:SIS in Safety mode
Operating Pressure
-15 to 1450 psi (-1 to 100 bar)
Operating Temperature
-76 to +482 °F (-60 to +250 °C)
Power Supply
4-20mA/HART: 12-42.4 VDC (12-30 VDC in Intrinsically Safe installations)
Foundation™ Fieldbus: 9-32 VDC (9-30 VDC in Intrinsically Safe installations and 9-17.5 VDC for FISCO)
Communication Protocol
4-20mA HART® (2-wire loop-powered), Foundation™ Fieldbus
Certifications/Approvals
ATEX, IECEx, USA, Canadian, 3-A, CRN, see full specs for complete list of certifications
Safety
IEC 61508 certified to SIL 2
TÜV tested and WHG approved for overfill prevention
Antenna type
Cone antenna, Process seal antenna, Parabolic antenna
Diagnostics
Enhanced diagnostics enabling proactive maintenance: Signal Quality Metrics, Smart Meter Verification
Warranty
Up to 10-year limited warranty

Features

  • 26 GHz FMCW with unique energy efficient chip, try our Frequency Selector to see if this is the right frequency for you.
  • Low 12V dc lift-off voltage
  • Immune to intermittent power loss
  • Unique PTFE seal design eliminates the need for o-rings
  • Model tailored to SIS requirements, certified to IEC 61508 SIL 2
  • Solid measurement with unique solids algorithm
  • Process seal antenna for applications with heavy condensation and aggressive medias. Also available with Tri Clamp connection.
  • Smart Proof test package: Quick and easy periodic proof-testing with built-in wizards, offering step-by-step guidance, dynamic visualizations, and ability to save or print detailed reports.
  • Process seal antenna for applications with heavy condensation and aggressive medias. Also available with Tri Clamp connection.
  • 3-A certified for hygienic applications

Documents & Drawings

Parts & Accessories

Search
1-10 of 21 results for Parts & Accessories
: