No image available
No image available
Your request is being processed.
Rosemount-TCL Total Chlorine Analyzer

Rosemount™ TCL Total Chlorine Analyzer

Product Description

The Rosemount TCL Total Chlorine System measures total chlorine in water, and is ideal for seawater chlorine analysis applications. The total chlorine system consists of a sample conditioning unit, a chlorine sensor, and either a Rosemount 56 Transmitter or a Rosemount 1056 Transmitter.

Specifications

Enclosure Rating
Fiberglass reinforced polyester, NEMA 3 (IP53) suitable for marine environments
Power Supply
115 Vac, 6.9 W, 50/60 Hz
230 Vac, 7.0 W, 50/60 Hz
Mounting
Wall
Temperature Range
0 to 50 °C (32 to 122 °F)
Weight
14 lb/16 lb (6.5 kg/7.5 kg)
Dimensions
13.4 in (339 mm) L x 8.6 in (218 mm) W x 17.0 in (432 mm) H

Features

  • Sample conditioning system used with Rosemount 499ACL-02 Total Chlorine Sensor
  • Reagent-based system allows true chlorine measurement
  • Continuously measure total chlorine for up to two months on five gallons of reagent
  • Low sample flow (about 15 mL/min) means little waste
  • No metal wetted parts making it ideal for seawater

Documents & Drawings

Parts & Accessories

Search
1-10 of 34 results for Parts & Accessories
: