No image available
No image available
Your request is being processed.
Asco-8290A023

ASCO™ 8290A023

QuickShip QuickShip
QTY:

Product Description

VALVE 2/2 NC 2 NPT BRNZ 90MM 2.5 BAR PLT ENTRY UNDER

Specifications

Valve Function
2 way - 2/2 Normally Closed
Product Weight
0.00 lbs
Order Code
8290A023
Item Status
Active
Port Type
NPTF
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From 2.0 Cv to 6.0 Cv, From 6.0 Cv to 14.0 Cv, Over 14.0 Cv
Operating Environment
Indoor, Outdoor
Standards / Regulations
RoHS, Type 4, Type 4X

Features

  • Proven durability in handling aggressive fluids such as steam, hot water, solvents, and light slurries
  • Optional features include position indication and proportional control
  • Rugged water-tight actuator made from tough fiber composite and protected with a double O-ring seal
  • Spring-loaded stem seal: FKM fluoroelastomer wiper keeps harmful grit way from the stem area for exceptional durability
  • Smooth stem movements guided by two oversized bearings for maximum reliability
  • Anti-water hammer design: fluid passes under the disc resulting in slower closure
  • Some versions are compatible with FDA CFR21 for food and beverage applications

Documents & Drawings