No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Keystone-K-k-lok series 36 37 butterfly valve powered actuator

Keystone K-LOK® Series 36/37 High Performance Butterfly Valve with Powered Actuator

Descripción del producto

The Keystone K-LOK® Series 36/37 is an ASME Class 150 and 300 high performance butterfly valve complete with powered actuator, configurable by power source, size, function and more.

Características

Keystone K-LOK® Series 36/37 High Performance Butterfly Valve
  • K-LOK polymer and elastomer seats provide bi-directional, drop-tight shut-off in vacuum as well as at full rated differential pressure.
  • Blow-out resistant shaft is standard on all valves for increased safety.
  • Unique packing design allows for use in pressure as well as vacuum without modification or special assembly.
  • Disc taper pins are tangentially positioned half in disc and half in shaft, placing them in compression rather than shear, which eliminates potential for failure.
  • Rocker-shaped gland bridge compensates for uneven adjustment of gland nuts reducing packing leaks.
  • Integrally cast disc position stop perfectly locates the disc in seat, achieving maximum seat and seal life.
  • Extended neck allows for 50 mm (2") of pipeline insulation.
  • Integrally cast mounting pad provides direct mounting of actuators eliminating the need for costly brackets and couplings.
  • Flattened body bore at shaft journal ports positions shaft bearings near disc, providing maximum shaft support resulting in reduced wear and longer life.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Actuador neumático de un cuarto de vuelta Keystone F89
  • Montaje directo en todas las válvulas de mariposa y de bola Keystone.
  • Conexión de válvula compatible con Keystone (imperial y métrico) e ISO 5211.
  • El diseño de doble cremallera y piñón anula las cargas laterales en el eje de piñón, minimizando el desgaste del cojinete y prolongando la vida útil.
  • Flujo del producto optimizado con topes de carrera montados de manera estándar para ajustar la posición de la válvula en posición abierta y cerrada (+/- 5� en cada extremo).
  • El cuerpo de aluminio anodizado con acabado de pintura electrostática en polvo (ESPC) brinda una protección duradera contra ambientes corrosivos.
  • Versiones de doble acción y retorno por resorte disponibles para un funcionamiento rentable y seguro.
  • Hasta 12 resortes individuales ofrecen un rango de par de torsión flexible para válvulas de bola y mariposa.
  • El diseño de resorte precomprimido y el piñón de accionamiento antiexplosión ofrecen mantenimiento y operación seguros

Especificaciones

Keystone K-LOK® Series 36/37 High Performance Butterfly Valve
Size Range
NPS 2 - 36 (DN 50 - 900)
Temperature Rating
-40°F to 1000°F (-40°C to 538°C)
Pressure Rating
ASME Class 150 - 300
Material
316 Stainless Steel, 316L Stainless Steel, Carbon Steel, Duplex, Stainless Steel, Super Duplex
Pressure Class
ASME
Process Connection Type
150RF, 300RF
Seat/Seal Type
High performance
Shutoff Class
Zero Leakage
Standards
API 609, ASME B16.34
Valve Size
PS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 2 / DN 50, NPS 20 / DN 500, NPS 2-1/2 / DN 65, NPS 24 / DN 600, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150
Valve Size Standard
NPS
Valve Type
Butterfly, High performance Butterfly Valve
Actuador neumático de un cuarto de vuelta Keystone F89
Presión de alimentación
Hasta 8,3 bar
Temperatura
-40 °C a 150 °C
Tipo
Cuarto de vuelta

Documentos y dibujos

Keystone K-LOK® Series 36/37 High Performance Butterfly Valve
Emerson Powered Actuator
Actuador neumático de un cuarto de vuelta Keystone F89