AlertTrack™ — Smarter Alerts, Faster Responses
AlertTrack streamlines plant operations by intelligently prioritizing alerts and reducing alarm overload. Operators can focus on the most critical issues, improving response times and situational awareness. The result is less downtime, better performance, and seamless integration with existing control systems.
QuickView™ — Intelligent Device Status Reporting
QuickView gives operators real-time visibility into device health and status across control systems. It consolidates diagnostics into clear reports, simplifying troubleshooting and reducing maintenance time. By highlighting issues early, QuickView improves reliability and efficiency with an intuitive interface for fast decision-making.
ProofCheck™ — SIS Validation & Proof Testing
ProofCheck automates and standardizes proof testing for Safety Instrumented Systems (SIS). It validates sensors, wiring, logic, and final elements while ensuring compliance with IEC 61511. Technicians can safely run tests from a workstation or tablet, with built-in reporting for audits and faster, safer return to operations.