No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
AVENTICS-P-XV05

AVENTICS™ Series XV05 Valve Systems

Descripción del producto

The AVENTICS Series XV05 provide a reliable basis for both compact handling systems and complex automation solutions. The variant XV-Compact offers a broad portfolio of valve functions and assessories as well as the relevant electrical connectivity to the general demand in Factory automation as well as other sectors. With the simple adoption from D-SUB and terminal stripe upt to IO-Link and and multiple fieldbus protocols of the Series XVES, also all requirements for distributed control are available. With the unique Online configurator it is easy to define the configuration of the baseplate as well as the complete valve system assemply including accessories.

Max number of valves / coils
24 Valves / 48 coils
Flow
880 l/min; 0,89 Cv
Material baseplate
Aluminum
Material Valve
Polymer, Aluminum
Valve type
Spool valve, positive overlapping
Valve width (pitch)
15,6 mm
Working pressure min.
-0,9 bar
Working pressure max.
8 bar
Pilot pressure min.
3 bar
Pliot pressure max.
8 bar
Ambient temperature
-10 to 50°C
Medium
compressed air
DC oppperation voltage
24 V
Power consuption
0,7 W/coil (hold)

Características

  • Optimized flow to size
  • Easy and flexible custom specific configurations via online configurator
  • Broad connectivity through terminal strip, multipol, or fieldbus connection
  • Multiple pneumatic connection directions as side, bottom and top
  • Low energy consumption
  • Wide range of accessories as shut-off, supply modules, speed modules and regulators
  • Webserver and diagnosis
  • Global availability and universal threads to support regional demands
  • Robust aluminium base plate and ready for cabinet assembly

Documentos y dibujos