No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
DeltaV-P-M-series AS-I Interface Card

Tarjeta de interfaz AS-I serie M DeltaV™

Descripción del producto

The DeltaV™ M-series actuator sensor interface (AS-i) is a field-proven interface for discrete actuators and sensors. The interface uses an automatic addressing system via the bus connection to provide each field device a specific tag name that identifies the device for configuration and diagnostic purposes. The DeltaV system auto-senses AS-i devices and provides smooth activation of new devices. It is easy to install, reliable and simple to use.