No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Keystone-K-figure 129 239 butterfly valve Manual Actuator

Keystone Figure 129/139 Butterfly Valve with Manual Actuator

Descripción del producto

The Keystone Figure 129/139 is a heavy duty resilient seated butterfly valve featuring a steel reinforced cartridge design seat complete with manual actuator, configurable as a handle or gear operator.

Características

Keystone Figure 129/139 Butterfly Valve
  • Replaceable, metal-reinforced seat, completely encapsulated by rubber, isolates the stem and body from the media and eliminates seat distortion due to high vacuum or turbulence.
  • Primary stem seal, formed by preloaded contact of disc hub with flatted seat surfaces, completely isolates stem and body from the line media.
  • Secondary stem seal, formed by an engineered interference fit of the stem through the seat, provides additional sealing integrity.
  • Rounded, polished disc edge provides full 360 degree concentric seating, minimum flow restriction, lower seating and unseating torques and maximum seat life.
  • Superior, one-piece thru-shaft design provides high-strength and positive disc control. Shaft ends are standardized for operator interchangeability.
  • Self-locking disc screws allow quick and easy disassembly and provide a positive connection.
  • Self-adjusting, bi-directional stem seal is suitable for full industrial vacuum and pressure, preventing external contamination of the stem area.
  • Heavy-duty, corrosion-resistant top bushing absorbs actuator side thrust loads.
  • Each valve is factory tested to 110 percent of specified pressure rating assures drop-tight shut-off.
  • Cast-in top plate is an integral part of the body and is standardized to allow direct mounting of all Keystone actuators.
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Especificaciones

Keystone Figure 129/139 Butterfly Valve
Material
316 Stainless Steel, 316L Stainless Steel, Aluminum Bronze, Buna-N, Carbon Steel, Cast Iron, Ductile Iron, Epdm Rubber, Monel, Stainless Steel
Operating Temperature
Standard Temperature (-40 - 250F)
Pressure Class
ASME
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Standards
API 609, ASME B16.34
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 20 / DN 500, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN, NPS
Valve Type
Butterfly

Documentos y dibujos

Keystone Figure 129/139 Butterfly Valve
Emerson Manual Actuator