No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Asco-P-NP8344

ASCO™ NP8344 Nuclear Qualified Solenoid Valve

Descripción del producto

The ASCO NP8344 Nuclear Qualified Solenoid Valve Series is a line of four-way solenoid valves that meets the requirements of the nuclear power industry.

Valve Actuation
Solenoid - Pilot Operated
Body Material
Brass
Media
Oil-Free Instrument Air
Pipe / Port Size
1/4" to 1" ANPT
Function
Single or Dual Solenoid
Standards / Regulations
IEEE
ASCO Qualification report
AQS-21678/TR. Rev. B

Características

  • Class 1E safety-related solenoid valve used to operate double-acting cylinders in nuclear power plants.
  • Qualified to IEEE specifications

Documentos y dibujos