The unique and patented design of the Damcos BRCF HT actuator offer high torque for your most demanding marine valve needs. It is our smallest and most powerful single-acting actuator designed to meet the requirements of large valves and valves requiring high torque in a small footprint. The torque range is from 4000 to 16000 Nm. The Damcos BRCF HT series is designed for all vessels and offshore applications and covers the sizes 4000, 8000 and 16000 HT.